{hansa_flex/hydraulics/ball_valves/1_ball_valves_high_pressure/1_1_2way/1_1_3_pipe_din2353/bkhl_bkhs_va_asmtab.prj},{NB=BKHS 32 VA},{DES=BKHS 32 VA},{DN=31},{SER=S},{PD=38},{G=M 52x2},{LW=24},{OP=PN 400},{AF=17},{SF=1.5},{ZNR=RKH DN32 38S.stp},{L=142.2},{L1=81.6},{H1=84},{H2=38.1},{B=90},{S=5},{I=22.5},{RA=38.3},{SW1=60},{PPATH=assemblies/bkhl_bkhs_va_asmtpl.prj},{INFO=HTML (Online)},{INFOLINKDE=https://shop.hansa-flex.de/de_DE/BKHLVA/BKHSVA},{INFOLINKEN=https://shop.hansa-flex.co.uk/en_GB/BKHLVA/BKHSVA}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.